IESNA:LM-63-2002
[TEST]P952653
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-940-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18885
TILT=NONE
156 -1 1 37 41 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2615 2954.5 3292.8 3579 3797.6 3930.3 4027.8 4129.3 4225.6 4336.2
4471.5 4617.2 4798 4995.8 5242.9 5595.5 6082.1 6740.4 7609.4 8721.8
10161.9 11888.3 13488.6 14417.5 14240.5 12877.1 10350.6 7509.3 4818.8 3425.5
2363.9 1481.8 824.8 179.5 0 0 0
2615 2903.8 3210.8 3460.6 3646.6 3768.9 3853.5 3945.9 4043.4 4143.6
4269.8 4420.7 4596.4 4791.5 5025.7 5332.7 5745.1 6290.2 6987.6 7956.8
9220 10432.6 11027.1 10822.8 10106 8903.9 7009.7 4743.4 2561.6 1513
833.9 373.4 144.4 18.2 0 0 0
2615 2873.9 3111.9 3286.3 3417.7 3497 3553 3625.8 3689.6 3750.7
3836.6 3951.1 4086.4 4216.5 4355.7 4526.1 4726.5 4967.1 5262.5 5557.8
5647.6 5350.9 4600.3 3719.5 2738.6 1900.7 1342.6 969.2 680.4 489.2
330.4 197.7 110.6 49.4 9.1 0 0
2615 2799.7 2976.6 3106.7 3182.2 3221.2 3248.5 3260.3 3252.4 3222.5
3178.3 3154.9 3128.9 3066.4 2929.8 2734.7 2531.7 2337.9 2171.3 2058.1
2000.9 1948.9 1877.3 1756.3 1664 1592.4 1371.2 1111 733.8 513.9
366.9 255 169.1 72.9 10.4 0 0
2615 2725.6 2853 2949.3 3001.4 3014.4 2984.4 2903.8 2773.7 2604.6
2422.4 2275.4 2179.1 2120.6 2073.8 2004.8 1905.9 1811 1736.8 1697.8
1697.8 1708.2 1710.8 1700.4 1623.6 1454.5 1275 1155.3 973.1 781.9
567.2 372.1 203 79.4 5.2 0 0
2615 2665.7 2726.9 2797.1 2847.8 2842.6 2773.7 2639.7 2477.1 2324.8
2198.7 2108.9 2056.8 2017.8 1972.3 1902 1803.2 1683.5 1566.4 1474
1424.6 1431.1 1471.4 1498.7 1488.3 1442.8 1343.9 1183.9 1005.7 837.8
680.4 534.7 389 226.4 97.6 0 0
2615 2585 2604.6 2654 2708.6 2734.7 2694.3 2605.9 2507 2418.5
2328.8 2227.3 2121.9 2019.1 1918.9 1813.6 1697.8 1575.5 1459.7 1364.7
1280.2 1208.6 1147.5 1108.4 1096.7 1092.8 1072 1025.2 944.5 831.3
641.4 439.7 243.3 128.8 46.8 0 0
2615 2531.7 2483.6 2494 2573.3 2674.8 2754.2 2760.7 2704.7 2616.3
2513.5 2391.2 2249.4 2099.8 1958 1822.7 1693.9 1569 1457.1 1369.9
1306.2 1264.6 1230.7 1189.1 1125.3 1025.2 921.1 845.6 778 702.5
603.7 467.1 300.5 174.3 57.2 0 0
2615 2468 2356.1 2339.2 2417.2 2613.7 2824.4 2923.3 2893.4 2781.5
2647.5 2510.9 2366.5 2206.5 2046.4 1890.3 1743.3 1608 1489.6 1398.6
1329.6 1281.5 1261.9 1248.9 1220.3 1157.9 1082.4 996.6 909.4 807.9
684.3 533.4 392.9 247.2 80.7 0 0
2615 2406.8 2239 2155.7 2196.1 2393.8 2683.9 2916.8 2972.7 2875.2
2712.5 2556.4 2412 2261.1 2111.5 1961.9 1813.6 1669.2 1543 1446.7
1366 1312.7 1273.7 1256.7 1232 1186.5 1121.4 1048.6 969.2 880.8
758.5 602.4 442.3 243.3 75.5 2.6 0
2615 2352.2 2167.4 2058.1 2073.8 2250.7 2518.7 2752.9 2884.3 2847.8
2711.2 2556.4 2412 2268.9 2128.4 1987.9 1842.2 1699.1 1574.2 1468.8
1379 1317.9 1272.4 1245 1216.4 1164.4 1087.6 1004.4 921.1 823.5
702.5 543.8 395.5 210.8 57.2 0 0
2615 2341.8 2121.9 1969.7 1941.1 2058.1 2267.6 2507 2665.7 2681.3
2596.8 2465.4 2335.3 2214.3 2094.6 1965.8 1830.5 1693.9 1567.7 1459.7
1367.3 1301 1243.7 1191.7 1129.2 1036.9 908.1 758.5 618 502.2
387.7 258.9 157.4 79.4 6.5 0 0
2615 2278 2007.4 1794.1 1688.7 1693.9 1760.2 1850 1921.5 1959.3
1959.3 1912.4 1852.6 1788.8 1718.6 1644.4 1571.6 1492.2 1397.3 1299.7
1206 1099.3 988.7 892.5 794.9 663.5 533.4 438.4 363 288.8
212.1 131.4 61.1 16.9 0 0 0
2615 2231.2 1920.2 1661.4 1501.3 1432.4 1410.3 1407.7 1399.9 1388.1
1363.4 1316.6 1260.6 1194.3 1116.2 1052.5 990 941.9 910.7 897.7
880.8 844.3 785.8 711.6 623.2 530.8 444.9 369.5 297.9 232.9
166.5 93.7 40.3 6.5 0 0 0
2615 2207.8 1861.7 1579.4 1393.3 1301 1252.8 1211.2 1164.4 1112.3
1065.5 1027.8 984.8 949.7 908.1 866.5 822.2 765 701.2 647.9
593.2 543.8 500.9 467.1 429.3 382.5 330.4 278.4 222.5 170.4
115.8 72.9 35.1 1.3 0 0 0
2615 2188.2 1826.6 1536.5 1341.3 1237.2 1173.5 1112.3 1053.8 995.2
939.3 891.2 845.6 800.1 758.5 718.1 675.2 631 589.3 545.1
503.5 467.1 434.5 399.4 357.8 321.3 279.7 232.9 179.5 132.7
96.3 57.2 19.5 0 0 0 0
2615 2206.5 1838.3 1543 1332.2 1209.9 1127.9 1065.5 1012.2 960.1
908.1 858.6 807.9 762.4 720.7 679.1 636.2 589.3 542.5 494.4
452.7 417.6 387.7 361.7 335.7 307 268 225.1 187.3 154.8
119.7 82 29.9 0 0 0 0
2615 2216.9 1851.3 1552.1 1327 1178.7 1091.5 1035.6 986.1 934.1
884.7 835.2 791 749.4 710.3 668.7 627.1 580.2 533.4 486.6
444.9 415 390.3 369.5 344.8 310.9 265.4 227.7 199 169.1
132.7 88.5 35.1 10.4 0 0 0
2615 2216.9 1865.6 1563.8 1323.1 1154 1061.6 1008.3 958.8 909.4
854.7 807.9 767.6 723.3 680.4 637.5 593.2 549 504.8 463.1
429.3 407.2 386.4 364.3 330.4 283.6 226.4 199 170.4 139.2
101.5 53.3 22.1 5.2 0 0 0
2615 2261.1 1921.5 1618.4 1355.6 1159.2 1055.1 999.2 949.7 908.1
859.9 814.4 770.2 727.2 683 640.1 595.8 552.9 512.6 476.2
446.2 422.8 399.4 370.8 329.1 262.8 197.7 170.4 143.1 113.2
80.7 46.8 24.7 10.4 2.6 0 0
2615 2287.1 1959.3 1656.1 1384.2 1177.4 1061.6 1000.5 952.3 908.1
862.5 818.3 775.4 732.5 690.8 649.2 606.3 564.6 525.6 490.5
460.5 435.8 409.8 377.3 331.7 262.8 195.1 167.8 139.2 110.6
76.8 45.5 26 13 6.5 0 0
2615 2297.5 1984 1688.7 1410.3 1209.9 1066.8 1007 953.6 915.9
873 830 788.4 746.8 706.4 667.4 625.8 584.1 545.1 506.1
474.9 448.8 421.5 391.6 335.7 266.7 206.9 180.8 150.9 121
85.9 52 31.2 19.5 11.7 5.2 0
2615 2370.4 2097.2 1814.9 1535.2 1289.3 1116.2 1020 967.9 926.3
888.6 849.5 810.5 771.5 731.2 690.8 650.5 608.9 571.1 534.7
502.2 472.3 442.3 408.5 366.9 313.5 247.2 210.8 179.5 148.3
113.2 71.6 44.2 28.6 20.8 10.4 0
2615 2425 2200 1948.9 1680.9 1425.9 1212.5 1052.5 973.1 926.3
888.6 850.8 813.1 774.1 735.1 693.4 649.2 608.9 569.8 533.4
503.5 472.3 439.7 403.3 363 318.7 268 225.1 193.8 162.6
130.1 93.7 48.1 28.6 18.2 9.1 0
2615 2477.1 2319.6 2120.6 1898.1 1653.5 1414.2 1183.9 1009.6 935.4
891.2 850.8 813.1 774.1 732.5 692.1 649.2 606.3 564.6 520.4
478.8 439.7 403.3 369.5 340.9 307 265.4 221.2 179.5 147
118.4 88.5 49.4 22.1 11.7 3.9 0
2615 2560.3 2484.9 2369.1 2181.7 1967.1 1752.4 1533.9 1250.2 1022.6
914.6 863.9 822.2 781.9 742.9 702.5 660.9 619.3 576.3 530.8
487.9 444.9 405.9 369.5 334.4 297.9 258.9 221.2 179.5 136.6
105.4 74.2 46.8 24.7 11.7 5.2 0
2615 2646.2 2661.8 2646.2 2556.4 2415.9 2249.4 2064.7 1827.9 1522.1
1206 971.8 859.9 809.2 771.5 735.1 696 662.2 629.7 590.6
551.6 503.5 455.3 411.1 376 342.2 376 394.2 297.9 238.1
157.4 115.8 66.3 32.5 15.6 7.8 0
2615 2730.8 2843.9 2936.3 2972.7 2944.1 2851.7 2730.8 2617.6 2482.3
2275.4 1994.4 1665.3 1329.6 1057.7 913.3 871.7 840.4 785.8 736.4
698.6 664.8 616.7 581.5 612.8 636.2 536 407.2 247.2 184.7
137.9 100.2 67.7 39 19.5 6.5 0
2615 2816.6 3028.7 3226.4 3373.4 3458 3463.2 3415.1 3369.5 3355.2
3346.1 3307.1 3230.3 3134.1 3011.8 2870 2691.7 2521.3 2461.5 2685.2
3170.5 3632.3 3701.3 3208.2 2263.7 1341.3 792.3 498.3 344.8 252.4
191.2 137.9 93.7 53.3 20.8 5.2 0
2615 2899.9 3197.8 3493.1 3740.3 3899 3974.5 4000.5 4026.5 4072.1
4142.3 4233.4 4342.7 4442.8 4543 4618.5 4738.2 4952.8 5353.5 6009.2
6860.1 7782.5 8682.7 9374.9 9455.5 8806.3 7560 5906.4 4124.1 2577.2
1497.4 891.2 507.4 191.2 58.5 2.6 0
2615 2929.8 3274.6 3616.7 3900.3 4087.7 4181.3 4221.7 4259.4 4311.4
4383 4468.9 4580.7 4693.9 4816.2 4982.8 5222.1 5570.8 6086 6800.2
7748.6 9000.2 10707.1 12825.1 14191.1 13860.6 12847.2 11452.5 9947.3 8518.8
7057.8 5445.9 3727.3 2190.8 888.6 223.8 0
2615 2951.9 3326.6 3716.9 4026.5 4229.5 4329.7 4359.6 4375.2 4383
4402.5 4428.5 4462.4 4476.7 4522.2 4623.7 4801.9 5085.5 5544.8 6220
7129.4 8397.8 10306.4 13111.3 16841.2 18027.7 17070.1 15934.4 14677.6 13368.9
11438.2 8937.7 6229.1 3792.4 1497.4 478.8 0
2615 3001.4 3443.7 3895.1 4268.5 4494.9 4559.9 4519.6 4423.3 4284.1
4130.6 3983.6 3837.9 3702.6 3636.2 3715.6 4061.7 4675.7 5418.6 6114.6
6774.2 7543.1 8594.3 10109.9 13012.4 16488.6 15779.6 14094.8 12989 12231.8
11153.3 9593.4 7494.9 5216.9 2039.9 335.7 0
2615 3027.4 3564.7 4056.5 4449.3 4640.6 4636.7 4471.5 4210 3934.2
3672.7 3454.1 3285 3186.1 3283.7 3768.9 4595.1 5604.6 6670.1 7792.9
9021 10190.6 11306.8 12601.3 14515 16958.3 17433.1 16173.8 14760.9 13312.9
11593 9283.8 6549.1 3170.5 1241.1 139.2 0
2615 3067.7 3590.7 4108.5 4509.2 4701.7 4619.8 4328.4 3960.2 3664.9
3402.1 3192.6 3043 3009.2 3291.5 4039.5 5150.6 6546.5 8267.7 10359.7
12653.3 15012 17369.4 19488.7 21896.8 24111 24671.8 23658.3 21726.4 19149.1
15760.1 11093.4 7199.6 3981 1920.2 222.5 0
2615 3070.3 3597.2 4108.5 4496.2 4667.9 4584.7 4301 3935.5 3607.6
3344.8 3139.3 3004 3023.5 3416.4 4298.4 5570.8 7238.6 9357.9 11770
14228.8 16635.6 19056.7 21552 24373.8 26425.5 26541.3 24922.9 22102.3 18371.1
14470.8 10748.7 7024 4086.4 1619.7 204.3 0
2615 3070.3 3584.2 4077.3 4432.4 4595.1 4575.5 4392.1 4109.8 3800.2
3524.4 3318.8 3177 3165.3 3474.9 4250.3 5387.4 6746.9 8335.4 10096.9
11857.1 13625.2 15324.2 17031.1 19370.3 21662.6 22275.4 21134.4 19194.6 16669.4
13850.2 10735.7 8085.6 4814.9 1827.9 161.3 0
2615 3035.2 3513.9 3962.8 4288 4454.6 4507.9 4478 4354.4 4168.3
3961.5 3762.4 3590.7 3498.3 3584.2 4004.4 4768.1 5752.9 6802.8 7776
8715.3 9540.1 10318.1 11405.7 13474.2 15551.9 15283.9 13519.8 11891 10450.8
8652.8 6502.3 4362.2 2121.9 595.8 72.9 0
2615 3033.9 3461.9 3856.1 4141 4299.7 4390.8 4449.3 4479.3 4488.4
4472.8 4428.5 4373.9 4314 4304.9 4410.3 4733 5297.6 6088.6 6988.9
8020.5 9300.7 10992 13188 15496 15930.5 13513.3 10443 7681 5592.9
4389.5 3206.9 2326.2 1368.6 381.2 15.6 0
2615 2962.3 3322.7 3654.5 3896.4 4042.1 4150.1 4243.8 4331 4441.5
4561.2 4680.9 4833.1 4978.8 5176.6 5471.9 5897.3 6504.9 7424.7 8678.8
10211.4 11989.8 14102.6 16465.2 17312.1 16064.5 13115.2 9841.9 6646.7 4794.1
3468.4 2314.4 1393.3 321.3 7.8 0 0
2615 2954.5 3292.8 3579 3797.6 3930.3 4027.8 4129.3 4225.6 4336.2
4471.5 4617.2 4798 4995.8 5242.9 5595.5 6082.1 6740.4 7609.4 8721.8
10161.9 11888.3 13488.6 14417.5 14240.5 12877.1 10350.6 7509.3 4818.8 3425.5
2363.9 1481.8 824.8 179.5 0 0 0
